Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Taper sprocket 1/2" x 5/16" - Taper sprockets 1/2" x 5/16" 08B - 1 - 2 - 3, for chains according to DIN 8187
Bill of material
Einfachtaper-Kettenrad 1/2" x 5/16" 08B - 1 - 2 - 3, for chains according to DIN 8187 KETTEN FUCHS Product no. 321-240-095 TL
CNSORDERNO
order number
321-240-095 TL
Z
Number of Teeth
95
DE
Dimensions
390.1 mm
DP
Dimensions
384.11 mm
DM
Dimensions
111.0 mm
A
Dimensions
32 mm
BUCHSE
Socket
2012
TYP
Typ
6
B1
Gear width
7.2 mm
SB1
Gear width b1
0.0 mm
B2
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices